IESNA:LM-63-2002
[TEST]P1202039
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-840-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7176
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
986.8 1061.2 1141.1 1221.3 1282.9 1320.5 1343.5 1356.3 1370.5 1387
1408.2 1437 1475.8 1521.6 1577.3 1671 1812.6 2000.4 2232.3 2522.4
2902.5 3338.9 3803.5 4226.1 4481.5 4351.8 4092.3 3744.5 3326.6 2828.7
2198.8 1571 1028.2 597.7 263 81.4 0
986.8 1053 1123.1 1191.6 1245.3 1279.3 1300.5 1312.7 1325.2 1340.7
1362.8 1393.7 1434 1480.2 1537.7 1620.5 1739 1894.2 2089 2320.7
2598.4 2890.2 3148.9 3332.3 3378.1 3185.2 2912.2 2587.4 2232.9 1848.6
1408.2 985.6 635 367.5 165.3 54.1 0
986.8 1044.9 1105.1 1162 1207.8 1238.1 1257.5 1269.2 1279.9 1294.4
1317.5 1350.5 1392.2 1438.9 1498 1570 1665.4 1787.9 1945.7 2118.9
2294.3 2441.5 2494.4 2438.4 2274.6 2018.5 1732.1 1430.2 1139.2 868.6
617.5 400.2 241.8 137.4 67.7 26.9 0
986.8 1036.2 1087.1 1134.6 1171.6 1197.1 1213 1220.6 1226.5 1234.6
1249.1 1271.8 1301.2 1331.9 1366.9 1406.1 1455.9 1521 1606.6 1697.9
1782.5 1837.5 1825.4 1740.1 1581.4 1366.9 1147.9 933.4 735 561.9
407.8 276.3 178 109.5 58.5 24.3 0
986.8 1027.6 1069.2 1107.2 1135.4 1156 1168.4 1172 1173.1 1174.6
1180.6 1193.1 1210.2 1225 1235.8 1242.3 1246.3 1254 1267.5 1276.8
1270.7 1233.5 1156.4 1041.9 888.2 715.2 563.7 436.7 330.8 255.1
198.1 152.5 114.4 81.7 49.4 21.7 0
986.8 1018.9 1051.2 1080.5 1103 1117.8 1124.4 1120.9 1111.2 1099.3
1087.6 1079.7 1076 1071.5 1062.9 1048.3 1028.1 1007.3 987.9 972
954.5 925.1 876.3 807.6 718.3 611.4 515.3 422.9 334.7 267
208.9 159.8 117.4 82.2 49.1 21.4 0
986.8 1010.2 1033.1 1053.8 1070.5 1079.5 1080.4 1069.8 1049.2 1023.9
994.5 966.3 941.8 917.9 890.1 854.3 809.9 760.6 708.4 667.1
638.3 616.8 596.3 573.3 548.4 507.7 466.9 409.1 338.6 278.9
219.6 167.2 120.4 82.8 48.8 21.1 0
986.8 1001.8 1016.3 1030.3 1042.7 1048.1 1043.9 1026 994.9 958.6
917.9 880.8 849.7 823 796.6 765.7 728.7 687.9 644.6 610.3
587.6 572.6 561.7 548.9 529.2 494.9 460.9 412.5 354.2 301
244.4 191.2 140.8 97.8 59.8 25.6 0
986.8 993.5 999.4 1006.8 1014.9 1016.6 1007.5 982.1 940.6 893.2
841.4 795.2 757.7 728 703.2 677 647.5 615.2 580.8 553.6
536.8 528.4 527.2 524.4 510 482.2 454.8 415.8 369.8 323.1
269.1 215.3 161.1 112.8 70.8 30.1 0
986.8 985.4 983.5 985.1 988.1 988.5 976.3 945.5 898 844.6
791.6 749.9 719.6 697.3 677.6 654.7 627.2 596.6 561.9 529.2
504.7 491.5 492.8 494.1 490 479.7 455.1 415 369.8 326.8
286.3 243.5 194.8 141.6 92.2 39 0
986.8 976.5 967.8 964.7 966.2 968.1 960.1 935.5 895.3 849.8
805.6 767 733 703.2 675.1 645.7 613.4 579.1 545.1 514.7
487.9 467.9 457.3 451 445 438 423.3 397.1 363.9 326.9
284.8 242.7 194.7 143.2 94.3 41.7 0
986.8 969.2 954.1 946.5 947 952.4 952.5 938.2 908.2 868.8
827.5 788.2 749.8 713.2 677.9 642.6 606.6 570.1 536.2 507.2
481.3 461.4 447 436 425.6 413.7 397.5 375.6 348.6 316.4
276.8 236.2 189.3 140.6 91.4 40.5 0
986.8 962 940.4 928.3 927.8 936.7 945 940.9 921.1 887.9
849.5 809.4 766.7 723.1 680.6 639.6 599.7 561 527.4 499.8
474.8 454.9 436.8 421 406.1 389.4 371.6 354.1 333.3 305.9
268.7 229.8 183.8 137.9 88.6 39.4 0
986.8 955.4 928.9 913.1 912.6 926.6 946.4 957.5 949.7 920.6
878.9 833.6 786.8 739.2 692.9 648.4 606 566.1 531.7 503.9
481.1 464.5 450.4 435.6 418.9 397.6 374.8 353.1 329.9 300.9
263.9 224.9 179.8 135 85.4 38.8 0
986.8 948.9 917.4 898 897.5 916.6 947.8 974 978.4 953.4
908.4 857.7 806.8 755.2 705 657.1 612.4 571.3 536.1 508
487.5 474.1 463.9 450.2 431.7 405.7 377.9 352.1 326.5 295.9
259.1 220.1 175.7 132.1 82.2 38.2 0
986.8 943.2 907.2 885.2 883.7 905.8 945 982.7 996.8 977.3
931.9 876.6 822.5 770.2 719.9 672 626.7 584.9 549 520.6
499.4 485 475.7 464 447.6 424.2 397.7 370.4 342.5 308.6
268.5 227.7 182.1 131.6 79.4 38.1 0
986.8 937.5 897.1 872.4 869.9 895.1 942.2 991.5 1015.2 1001.2
955.4 895.4 838.1 785.2 734.8 686.8 641 598.5 561.8 533.1
511.3 495.8 487.4 477.8 463.4 442.6 417.5 388.7 358.6 321.2
277.9 235.3 188.4 131.1 76.7 37.9 0
986.8 931.7 887.9 861.1 857.3 881.9 930.8 982.3 1010.9 1003.7
964.2 905.2 846.1 794.1 745.4 699.9 656 614.7 578.7 549.8
526.2 509.7 499.6 489.8 475.6 455.7 430 400.5 368.8 330.4
286.2 242.5 194.4 129 70.8 33.5 0
986.8 926 878.7 849.9 844.6 868.8 919.4 973.1 1006.6 1006.3
972.9 915 854 802.9 756 713 671.2 631 595.6 566.5
541.1 523.7 511.7 501.9 487.9 468.8 442.5 412.3 379 339.6
294.6 249.7 200.5 126.8 64.9 29 0
986.8 921.6 871.6 841.4 834.5 855.9 901 948.9 978.9 979.8
951.2 899.5 842.3 792.1 748.3 709.4 672 635.4 601.9 573.7
550.3 534.6 523.3 513.6 499.6 479.5 451.9 420.5 386.4 346.9
301.2 256.6 205.8 138.1 75.4 33.4 0
986.8 917.1 864.5 833 824.4 843.1 882.7 924.6 951.2 953.3
929.5 884.1 830.5 781.2 740.6 705.9 672.9 639.7 608.1 580.8
559.6 545.6 535 525.3 511.4 490.3 461.4 428.7 393.8 354.1
307.8 263.5 211 149.3 86 37.8 0
986.8 913.5 859.5 827.1 817.8 834.5 869.8 905.5 927.8 929.2
908.1 867.4 818.6 771.7 731.8 697.8 666 633.9 602.9 577.2
559.3 547.5 537.7 528 514.4 493.2 464.4 431.6 396.6 357.4
311.3 266.8 215.3 156.6 95 41.5 0
986.8 909.9 854.5 821.2 811.1 826 856.8 886.4 904.4 905
886.7 850.8 806.6 762.2 723 689.7 659.2 628.2 597.7 573.6
559.2 549.5 540.4 530.8 517.4 496.1 467.3 434.5 399.4 360.8
314.7 270.1 219.6 164 104.1 45.1 0
986.8 907.1 851 817.2 807.3 821.7 850.9 877.6 893.2 893.2
876.4 843.9 803.1 759.9 719.5 683.3 649.8 616.6 584.5 561.8
549.8 541.8 533.7 524.1 510.8 490.2 461.6 429.2 395.1 357.2
313 267.6 218.6 163.5 103.4 44.2 0
986.8 904.3 847.5 813.2 803.5 817.5 845 868.8 881.9 881.3
866.2 837 799.5 757.6 716 677 640.6 605.1 571.3 550.1
540.4 534.2 527.1 517.3 504.3 484.2 455.9 424 390.8 353.7
311.3 265.1 217.5 163 102.6 43.2 0
986.8 901.7 844.8 810.7 801.5 815.8 842.7 865.9 878.3 877.3
862.4 835.3 799.5 757.9 715.3 673.6 634.3 596 560.6 540.2
531.2 526 519.9 510.2 496.9 476.5 448.4 417 384.2 347.3
305.9 259.8 210.3 156.9 97.8 40.8 0
986.8 899.1 842.1 808.3 799.4 814 840.4 863 874.7 873.4
858.7 833.6 799.5 758.2 714.5 670.2 628.1 586.8 549.9 530.3
522.1 517.8 512.7 503 489.6 468.8 440.9 410.1 377.5 341
300.6 254.4 203 150.8 93.1 38.3 0
986.8 895.9 839.5 806.5 798.6 813.7 840.2 862.6 873.5 871.7
856.5 833 800.1 758.8 714.1 668.3 624.4 580.8 543 523.7
515.7 511.9 507.4 497.5 483.9 462 435.1 404.8 371.5 335.1
295 249.9 194.6 145.4 88.2 36 0
986.8 899.1 842.1 808.3 799.4 814 840.4 863 874.7 873.4
858.7 833.6 799.5 758.2 714.5 670.2 628.1 586.8 549.9 530.3
522.1 517.8 512.7 503 489.6 468.8 440.9 410.1 377.5 341
300.6 254.4 203 150.8 93.1 38.3 0
986.8 901.7 844.8 810.7 801.5 815.8 842.7 865.9 878.3 877.3
862.4 835.3 799.5 757.9 715.3 673.6 634.3 596 560.6 540.2
531.2 526 519.9 510.2 496.9 476.5 448.4 417 384.2 347.3
305.9 259.8 210.3 156.9 97.8 40.8 0
986.8 904.3 847.5 813.2 803.5 817.5 845 868.8 881.9 881.3
866.2 837 799.5 757.6 716 677 640.6 605.1 571.3 550.1
540.4 534.2 527.1 517.3 504.3 484.2 455.9 424 390.8 353.7
311.3 265.1 217.5 163 102.6 43.2 0
986.8 907.1 851 817.2 807.3 821.7 850.9 877.6 893.2 893.2
876.4 843.9 803.1 759.9 719.5 683.3 649.8 616.6 584.5 561.8
549.8 541.8 533.7 524.1 510.8 490.2 461.6 429.2 395.1 357.2
313 267.6 218.6 163.5 103.4 44.2 0
986.8 909.9 854.5 821.2 811.1 826 856.8 886.4 904.4 905
886.7 850.8 806.6 762.2 723 689.7 659.2 628.2 597.7 573.6
559.2 549.5 540.4 530.8 517.4 496.1 467.3 434.5 399.4 360.8
314.7 270.1 219.6 164 104.1 45.1 0
986.8 913.5 859.5 827.1 817.8 834.5 869.8 905.5 927.8 929.2
908.1 867.4 818.6 771.7 731.8 697.8 666 633.9 602.9 577.2
559.3 547.5 537.7 528 514.4 493.2 464.4 431.6 396.6 357.4
311.3 266.8 215.3 156.6 95 41.5 0
986.8 917.1 864.5 833 824.4 843.1 882.7 924.6 951.2 953.3
929.5 884.1 830.5 781.2 740.6 705.9 672.9 639.7 608.1 580.8
559.6 545.6 535 525.3 511.4 490.3 461.4 428.7 393.8 354.1
307.8 263.5 211 149.3 86 37.8 0
986.8 921.6 871.6 841.4 834.5 855.9 901 948.9 978.9 979.8
951.2 899.5 842.3 792.1 748.3 709.4 672 635.4 601.9 573.7
550.3 534.6 523.3 513.6 499.6 479.5 451.9 420.5 386.4 346.9
301.2 256.6 205.8 138.1 75.4 33.4 0
986.8 926 878.7 849.9 844.6 868.8 919.4 973.1 1006.6 1006.3
972.9 915 854 802.9 756 713 671.2 631 595.6 566.5
541.1 523.7 511.7 501.9 487.9 468.8 442.5 412.3 379 339.6
294.6 249.7 200.5 126.8 64.9 29 0
986.8 931.7 887.9 861.1 857.3 881.9 930.8 982.3 1010.9 1003.7
964.2 905.2 846.1 794.1 745.4 699.9 656 614.7 578.7 549.8
526.2 509.7 499.6 489.8 475.6 455.7 430 400.5 368.8 330.4
286.2 242.5 194.4 129 70.8 33.5 0
986.8 937.5 897.1 872.4 869.9 895.1 942.2 991.5 1015.2 1001.2
955.4 895.4 838.1 785.2 734.8 686.8 641 598.5 561.8 533.1
511.3 495.8 487.4 477.8 463.4 442.6 417.5 388.7 358.6 321.2
277.9 235.3 188.4 131.1 76.7 37.9 0
986.8 943.2 907.2 885.2 883.7 905.8 945 982.7 996.8 977.3
931.9 876.6 822.5 770.2 719.9 672 626.7 584.9 549 520.6
499.4 485 475.7 464 447.6 424.2 397.7 370.4 342.5 308.6
268.5 227.7 182.1 131.6 79.4 38.1 0
986.8 948.9 917.4 898 897.5 916.6 947.8 974 978.4 953.4
908.4 857.7 806.8 755.2 705 657.1 612.4 571.3 536.1 508
487.5 474.1 463.9 450.2 431.7 405.7 377.9 352.1 326.5 295.9
259.1 220.1 175.7 132.1 82.2 38.2 0
986.8 955.4 928.9 913.1 912.6 926.6 946.4 957.5 949.7 920.6
878.9 833.6 786.8 739.2 692.9 648.4 606 566.1 531.7 503.9
481.1 464.5 450.4 435.6 418.9 397.6 374.8 353.1 329.9 300.9
263.9 224.9 179.8 135 85.4 38.8 0
986.8 962 940.4 928.3 927.8 936.7 945 940.9 921.1 887.9
849.5 809.4 766.7 723.1 680.6 639.6 599.7 561 527.4 499.8
474.8 454.9 436.8 421 406.1 389.4 371.6 354.1 333.3 305.9
268.7 229.8 183.8 137.9 88.6 39.4 0
986.8 969.2 954.1 946.5 947 952.4 952.5 938.2 908.2 868.8
827.5 788.2 749.8 713.2 677.9 642.6 606.6 570.1 536.2 507.2
481.3 461.4 447 436 425.6 413.7 397.5 375.6 348.6 316.4
276.8 236.2 189.3 140.6 91.4 40.5 0
986.8 976.5 967.8 964.7 966.2 968.1 960.1 935.5 895.3 849.8
805.6 767 733 703.2 675.1 645.7 613.4 579.1 545.1 514.7
487.9 467.9 457.3 451 445 438 423.3 397.1 363.9 326.9
284.8 242.7 194.7 143.2 94.3 41.7 0
986.8 985.4 983.5 985.1 988.1 988.5 976.3 945.5 898 844.6
791.6 749.9 719.6 697.3 677.6 654.7 627.2 596.6 561.9 529.2
504.7 491.5 492.8 494.1 490 479.7 455.1 415 369.8 326.8
286.3 243.5 194.8 141.6 92.2 39 0
986.8 993.5 999.4 1006.8 1014.9 1016.6 1007.5 982.1 940.6 893.2
841.4 795.2 757.7 728 703.2 677 647.5 615.2 580.8 553.6
536.8 528.4 527.2 524.4 510 482.2 454.8 415.8 369.8 323.1
269.1 215.3 161.1 112.8 70.8 30.1 0
986.8 1001.8 1016.3 1030.3 1042.7 1048.1 1043.9 1026 994.9 958.6
917.9 880.8 849.7 823 796.6 765.7 728.7 687.9 644.6 610.3
587.6 572.6 561.7 548.9 529.2 494.9 460.9 412.5 354.2 301
244.4 191.2 140.8 97.8 59.8 25.6 0
986.8 1010.2 1033.1 1053.8 1070.5 1079.5 1080.4 1069.8 1049.2 1023.9
994.5 966.3 941.8 917.9 890.1 854.3 809.9 760.6 708.4 667.1
638.3 616.8 596.3 573.3 548.4 507.7 466.9 409.1 338.6 278.9
219.6 167.2 120.4 82.8 48.8 21.1 0
986.8 1018.9 1051.2 1080.5 1103 1117.8 1124.4 1120.9 1111.2 1099.3
1087.6 1079.7 1076 1071.5 1062.9 1048.3 1028.1 1007.3 987.9 972
954.5 925.1 876.3 807.6 718.3 611.4 515.3 422.9 334.7 267
208.9 159.8 117.4 82.2 49.1 21.4 0
986.8 1027.6 1069.2 1107.2 1135.4 1156 1168.4 1172 1173.1 1174.6
1180.6 1193.1 1210.2 1225 1235.8 1242.3 1246.3 1254 1267.5 1276.8
1270.7 1233.5 1156.4 1041.9 888.2 715.2 563.7 436.7 330.8 255.1
198.1 152.5 114.4 81.7 49.4 21.7 0
986.8 1036.2 1087.1 1134.6 1171.6 1197.1 1213 1220.6 1226.5 1234.6
1249.1 1271.8 1301.2 1331.9 1366.9 1406.1 1455.9 1521 1606.6 1697.9
1782.5 1837.5 1825.4 1740.1 1581.4 1366.9 1147.9 933.4 735 561.9
407.8 276.3 178 109.5 58.5 24.3 0
986.8 1044.9 1105.1 1162 1207.8 1238.1 1257.5 1269.2 1279.9 1294.4
1317.5 1350.5 1392.2 1438.9 1498 1570 1665.4 1787.9 1945.7 2118.9
2294.3 2441.5 2494.4 2438.4 2274.6 2018.5 1732.1 1430.2 1139.2 868.6
617.5 400.2 241.8 137.4 67.7 26.9 0
986.8 1053 1123.1 1191.6 1245.3 1279.3 1300.5 1312.7 1325.2 1340.7
1362.8 1393.7 1434 1480.2 1537.7 1620.5 1739 1894.2 2089 2320.7
2598.4 2890.2 3148.9 3332.3 3378.1 3185.2 2912.2 2587.4 2232.9 1848.6
1408.2 985.6 635 367.5 165.3 54.1 0
986.8 1061.2 1141.1 1221.3 1282.9 1320.5 1343.5 1356.3 1370.5 1387
1408.2 1437 1475.8 1521.6 1577.3 1671 1812.6 2000.4 2232.3 2522.4
2902.5 3338.9 3803.5 4226.1 4481.5 4351.8 4092.3 3744.5 3326.6 2828.7
2198.8 1571 1028.2 597.7 263 81.4 0
986.8 1065.2 1155.1 1244.2 1309.9 1349.8 1368.7 1373.4 1376.5 1379.2
1383.6 1393 1410.2 1431.8 1467.3 1541.6 1671.9 1860.8 2107 2400.4
2751.9 3156.5 3623.3 4128 4634 4768.4 4483.2 4116.3 3731.1 3292.8
2679.2 2019.4 1405.5 855.6 399.9 127.4 0
986.8 1069.2 1169.2 1267 1336.9 1379.1 1394 1390.5 1382.5 1371.4
1359 1348.9 1344.6 1341.9 1357.4 1412.3 1531.3 1721.3 1981.6 2278.4
2601.2 2974.1 3443.1 4029.8 4786.4 5184.9 4874.2 4488.1 4135.5 3757
3159.5 2467.9 1782.7 1113.5 536.7 173.4 0
986.8 1074.9 1183.1 1287.6 1361.1 1400.9 1407.7 1390.7 1364.5 1334.1
1302.4 1274 1252.3 1237.6 1248.6 1313.5 1457.8 1678.9 1962.9 2274.6
2601.9 2955.7 3371.2 3885.6 4607.3 5164.7 4951.5 4524.4 4151.7 3768.6
3202.7 2529.6 1859.4 1199.2 609.6 214.1 0
986.8 1080.7 1197.1 1308.2 1385.2 1422.7 1421.4 1391 1346.5 1296.9
1245.8 1199.1 1160.1 1133.2 1139.9 1214.6 1384.3 1636.6 1944.2 2270.8
2602.5 2937.2 3299.3 3741.4 4428.2 5144.5 5028.9 4560.6 4168 3780.3
3245.8 2591.3 1936.1 1284.9 682.5 254.8 0
986.8 1084.1 1204.7 1320.5 1399.8 1433.3 1421.8 1375.6 1312.6 1247.1
1185.4 1132.1 1090.3 1067.6 1094.3 1211.7 1436.1 1749.7 2125.4 2532.3
2939.5 3339.7 3747.3 4193.7 4856.3 5536.7 5527.2 5079.9 4632.4 4143.6
3528.4 2806.2 2098.4 1396.7 774.3 300.6 0
986.8 1087.5 1212.2 1332.9 1414.3 1443.9 1422.1 1360.3 1278.8 1197.3
1124.9 1065.1 1020.5 1002 1048.8 1208.7 1488 1862.9 2306.7 2793.8
3276.5 3742.3 4195.3 4646.1 5284.4 5928.9 6025.6 5599.2 5096.7 4506.9
3811.1 3021.1 2260.6 1508.4 866 346.5 0
986.8 1089.2 1216.8 1339.6 1420.8 1447.4 1418.3 1346.3 1254.1 1166.5
1092.5 1033.2 990.9 978.8 1043.4 1233.5 1548.2 1972.4 2486.7 3057.2
3624.2 4172.5 4708.1 5227 5906.4 6520.7 6599.5 6175.4 5592.6 4878.3
4072.6 3206.5 2358 1549 889.1 348.5 0
986.8 1090.9 1221.4 1346.3 1427.3 1451 1414.6 1332.2 1229.5 1135.6
1060.1 1001.3 961.3 955.5 1038 1258.3 1608.4 2081.9 2666.6 3320.6
3972 4602.7 5221 5807.9 6528.4 7112.4 7173.2 6751.7 6088.5 5249.7
4334 3391.9 2455.4 1589.6 912.2 350.4 0
986.8 1090.1 1224.9 1349.5 1429.8 1451.4 1410.1 1322.2 1214.3 1118.9
1044.3 986.4 947.4 945.5 1037.1 1271.1 1638.4 2146.2 2775.9 3475.2
4182.2 4854.7 5520.7 6179.6 6930.1 7483.6 7489.3 6999.3 6226.1 5263.6
4264 3271.5 2261.7 1437.4 790.2 294.2 0
986.8 1090.9 1221.4 1346.3 1427.3 1451 1414.6 1332.2 1229.5 1135.6
1060.1 1001.3 961.3 955.5 1038 1258.3 1608.4 2081.9 2666.6 3320.6
3972 4602.7 5221 5807.9 6528.4 7112.4 7173.2 6751.7 6088.5 5249.7
4334 3391.9 2455.4 1589.6 912.2 350.4 0
986.8 1089.2 1216.8 1339.6 1420.8 1447.4 1418.3 1346.3 1254.1 1166.5
1092.5 1033.2 990.9 978.8 1043.4 1233.5 1548.2 1972.4 2486.7 3057.2
3624.2 4172.5 4708.1 5227 5906.4 6520.7 6599.5 6175.4 5592.6 4878.3
4072.6 3206.5 2358 1549 889.1 348.5 0
986.8 1087.5 1212.2 1332.9 1414.3 1443.9 1422.1 1360.3 1278.8 1197.3
1124.9 1065.1 1020.5 1002 1048.8 1208.7 1488 1862.9 2306.7 2793.8
3276.5 3742.3 4195.3 4646.1 5284.4 5928.9 6025.6 5599.2 5096.7 4506.9
3811.1 3021.1 2260.6 1508.4 866 346.5 0
986.8 1084.1 1204.7 1320.5 1399.8 1433.3 1421.8 1375.6 1312.6 1247.1
1185.4 1132.1 1090.3 1067.6 1094.3 1211.7 1436.1 1749.7 2125.4 2532.3
2939.5 3339.7 3747.3 4193.7 4856.3 5536.7 5527.2 5079.9 4632.4 4143.6
3528.4 2806.2 2098.4 1396.7 774.3 300.6 0
986.8 1080.7 1197.1 1308.2 1385.2 1422.7 1421.4 1391 1346.5 1296.9
1245.8 1199.1 1160.1 1133.2 1139.9 1214.6 1384.3 1636.6 1944.2 2270.8
2602.5 2937.2 3299.3 3741.4 4428.2 5144.5 5028.9 4560.6 4168 3780.3
3245.8 2591.3 1936.1 1284.9 682.5 254.8 0
986.8 1074.9 1183.1 1287.6 1361.1 1400.9 1407.7 1390.7 1364.5 1334.1
1302.4 1274 1252.3 1237.6 1248.6 1313.5 1457.8 1678.9 1962.9 2274.6
2601.9 2955.7 3371.2 3885.6 4607.3 5164.7 4951.5 4524.4 4151.7 3768.6
3202.7 2529.6 1859.4 1199.2 609.6 214.1 0
986.8 1069.2 1169.2 1267 1336.9 1379.1 1394 1390.5 1382.5 1371.4
1359 1348.9 1344.6 1341.9 1357.4 1412.3 1531.3 1721.3 1981.6 2278.4
2601.2 2974.1 3443.1 4029.8 4786.4 5184.9 4874.2 4488.1 4135.5 3757
3159.5 2467.9 1782.7 1113.5 536.7 173.4 0
986.8 1065.2 1155.1 1244.2 1309.9 1349.8 1368.7 1373.4 1376.5 1379.2
1383.6 1393 1410.2 1431.8 1467.3 1541.6 1671.9 1860.8 2107 2400.4
2751.9 3156.5 3623.3 4128 4634 4768.4 4483.2 4116.3 3731.1 3292.8
2679.2 2019.4 1405.5 855.6 399.9 127.4 0
986.8 1061.2 1141.1 1221.3 1282.9 1320.5 1343.5 1356.3 1370.5 1387
1408.2 1437 1475.8 1521.6 1577.3 1671 1812.6 2000.4 2232.3 2522.4
2902.5 3338.9 3803.5 4226.1 4481.5 4351.8 4092.3 3744.5 3326.6 2828.7
2198.8 1571 1028.2 597.7 263 81.4 0
